Fishbone plates

  • Overview
  • Documents
  • Related products
  • FAQ

High thermal performance

Our SONDEX® Fishbone plate pattern technology is used in the majority of our plate heat exchangers. The pattern is designed for high thermal performance while using the allowed pressure drop in the most efficient manner. Fishbone plate patterns are available with different pressing depths, pattern pitch and angles with each individual pattern optimized for a certain duty.

What does that mean for you?

Engineered to maximize turbulence, even at low flow rates, this pattern achieves unparalleled heat transfer. The pattern has proved its effectiveness through rigorous testing and is the default choice for plate heat exchangers.

Variants of the Fishbone pattern are designed to create different levels of turbulence, use a different pressure drop, and meet different thermal requirements. Each variant fills a particular niche, or is aimed at a certain type of duty. This flexibility allows us to optimally cover all your heat transfer needs, no matter the application.

Special features include a reinforced hanging system for better suspension, an optimized distribution area that prevents stagnant zones, a maximized heat transmission area for high performance, and the unique SONDEX® Alignment System that ensures proper plate pack stability and keeps the individual plates firmly in place in the assembled heat exchanger.

Features and benefits

Maximized heat transmission area, fine-tuned for each application, reduces the total number of plates needed for optimal performance. High efficiency lets you dial up performance and dial down your energy consumption.

Designed to ensure an even distribution of media across the entire plate and prevent stagnant zones, resulting in the best possible use of the pressure drop.

Unique gasket system that prevents misalignment of the plate pack and allows for easy assembly. The specially designed gasket groove preserves gasket elasticity and increases its lifetime.

Discover how the SONDEX® gasketed plate heat exchanger operates.

From design and construction to working principles, we take you through the key features behind these high-efficiency heat transfer solutions.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure A world of heat exchangers English Multiple 13 Feb, 2024 7.1 MB .pdf
Data sheet Free Flow Plate Heat Exchangers (DN 25 / 1” - DN 400 / 16”) English Multiple 25 Oct, 2022 3.1 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers German Multiple 17 Jan, 2024 9.2 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers French Multiple 22 Dec, 2023 9.2 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Polish Multiple 13 Sep, 2023 9.2 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Hungarian Multiple 13 Sep, 2023 9.1 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers English Multiple 13 Sep, 2023 9.6 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Danish Multiple 15 Sep, 2023 9.1 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Chinese (CN) Multiple 17 Jan, 2024 9.6 MB .pdf
Brochure Gasketed plate heat exchangers - Next-generation heat transfer solutions English Multiple 12 Feb, 2024 5.7 MB .pdf
Brochure SONDEX® Free Flow sugar brochure English Multiple 12 Feb, 2024 7.8 MB .pdf
Brochure SONDEX® Traditional Plate Heat Exchangers English Multiple 12 Feb, 2024 9.4 MB .pdf

Related products

  • if (isSmallPicture) { SONDEX® standard plate heat exchangers- Danfoss; } else if (isBigColumns) { SONDEX® standard plate heat exchangers- Danfoss } else { SONDEX® standard plate heat exchangers- Danfoss }
    Standard plate heat exchangers

    SONDEX® standard plate heat exchangers are the ideal choice for a wide range of applications across numerous market segments. We have the largest plate portfolio in the world, and customize each heat exchanger to meet your exact requirements. Innovative technologies and smart design make our traditional plate heat exchangers a stellar investment.

  • if (isSmallPicture) { SONDEX® Sanitary plate heat exchangers- Danfoss; } else if (isBigColumns) { SONDEX® Sanitary plate heat exchangers- Danfoss } else { SONDEX® Sanitary plate heat exchangers- Danfoss }
    Sanitary plate heat exchangers

    SONDEX® sanitary plate heat exchangers are made for applications with strict hygienic requirements and use FDA compliant materials. We care greatly about your end product, and take the necessary steps to ensure the highest output quality. Each solution is designed based on your specifications to provide the perfect conditions for your product.

  • if (isSmallPicture) { D-plate technology; } else if (isBigColumns) { D-plate technology } else { D-plate technology }
    D-plate technology

    Our Danfoss engineers have enhanced the way heat exchanger plates are designed with the introduction of the new D-plate series. Drawing on years of experience within heat transfer technology and deep application knowledge, we have made significant upgrades to the traditional Fishbone plates to truly redefine the way we think of heat exchanger plates.

  • if (isSmallPicture) { SONDEX® Evaporators- Danfoss; } else if (isBigColumns) { SONDEX® Evaporators- Danfoss } else { SONDEX® Evaporators- Danfoss }
    Evaporators

    SONDEX® evaporators are designed to handle advanced evaporation duties. Using semi-welded plate cassettes, the media are guaranteed to never mix. The plate cassettes are designed to ensure the optimal level of turbulence on both sides, while providing an even distribution of the media for superior performance and product quality.

  • if (isSmallPicture) { SONDEX® Condensers- Danfoss; } else if (isBigColumns) { SONDEX® Condensers- Danfoss } else { SONDEX® Condensers- Danfoss }
    Condensers

    Our SONDEX® condensers are the perfect choice for special applications that regular plate heat exchangers cannot handle. Designed to accommodate high-volume vapor flows, this product features a large inlet for the vapor stream. Combined with a short residence time, the optimal condensation conditions are created – even for low-pressure vapor duties.

FAQ

The choice of heat exchanger depends on many factors. Our skilled sales engineers design the heat exchanger with the appropriate dimensions and correct specifications based on your input and requirements, to ensure that you receive a quality solution that performs optimally.

Our heat exchangers are approved and certified according to industry standards and requirements. For specific details, please reach out to your local SONDEX® brand sales representative.

Please contact your local SONDEX® brand sales responsible.

Please contact your local SONDEX® brand sales office. For the most accurate quotation, please prepare the following data:

  • Duty,
  • Type of media,
  • Pressure drop,
  • Flow rate,
  • Working pressure,
  • Thermodynamic properties, Temperature,
  • Working temperature.