Danfoss SONDEX®

Heat Exchangers

Back to products

Welded Heat Exchangers

SONDEX® all-welded plate heat exchangers (SAW)

Our SONDEX® all-welded plate heat exchangers (SAW) provide very efficient heat transfer and are designed primarily for use in applications that involve aggressive, demanding media and high process temperatures, such as the chemical, petrochemical, refrigeration, and pharmaceutical industries, to name a few.

Product description

SONDEX® all-welded plate heat exchangers (SAW)

Our SONDEX® all-welded plate heat exchangers (SAW) are designed to handle extremely aggressive and demanding media and achieve very close temperature approaches with true counter-current design. Very small and compact, they are the perfect solution for applications and duties that require a fully welded product, such as a plate and shell or block-type heat exchanger, but do not need their substantial capacities. A product that perfectly matches the specifications of the task will always be the optimal solution. In their class, our all-welded series outperforms shell and tube heat exchangers in every aspect and offers all the benefits of a gasketed heat exchanger as well as increased durability.

What does that mean for you?

Our SONDEX® all-welded plate heat exchangers retain the efficient plate design and optimized flow of gasketed plate heat exchangers. We have removed the vulnerable gasket that often succumbs when exposed to extreme working conditions for a 100% gasket-free solution. Instead, we TIG-weld the plate pack, creating a hermetic seal and eliminating any risk of leakage.

This makes this type of heat exchanger perfect for applications that involve extremely aggressive media that may pose a threat to the environment, very pressures and/or temperatures, or even cyclic duties with large fluctuations in pressure or temperature and very resistant to thermal shocks.

All the benefits of a plate heat exchanger

Furthermore, you gain the same benefits that you would get from any plate heat exchanger. Compared to a shell and tube heat exchanger, the space required for installation are minimal. Additionally, the materials needed for construction are heavily reduced, and the hold-up volume in the heat exchanger is significantly lower.

If your application calls for treatment of fouling media that might contain fibers or particles, our Free Flow option provides the perfect solution with a plate pattern that is made specifically for handling such media, with a plate gap large enough to compensate for the accumulated fouling any very few contact points for an unimpeded flow.

Features and benefits

  • Very compact, cost-effective units that take up minimal floor space are light in weight, while providing very efficient heat transfer, through the courtesy of a true counter-current flow.
  • The gasket-free solutions feature a fully welded plate pack that enable them to work with very high pressure and temperatures. The risks of leaks are severely diminished with a completely welded heat exchanger.
  • The plates in the completely welded plate pack are made from highly resistant materials guaranteed to withstand even the most extreme working conditions.

 

Faq

What kind of heat exchanger is right for me?

The choice of heat exchanger depends on many factors. Our skilled sales engineers design the heat exchanger with the appropriate dimensions and correct specifications based on your input and requirements, to ensure that you receive a quality solution that performs optimally.

Which certificates are available for the heat exchangers?

Please refer to (Name of certificate page) for a complete list of our certificates. (Link to certificate page)

Where can I get a price list?

As each heat exchanger is individually designed, the price will vary according to the specifications. Please contact your local sales responsible or department for a quotation. (Link to contact page)

How can I get a quotation?

Please fill out our inquiry form (Link to inquiry form), contact your local sales office (Link to contact page). To receive a correct quotation you will need the following data:

  • Duty
  • Type of media
  • Pressure drop
  • Flow rate
  • Working pressure
  • Thermodynamic properties
  • Temperature
  • Working temperature

Select your product download

Gasketed Heat Exchangers
Welded Heat Exchangers
Brazed Heat Exchangers
Freshwater Distillers
Product selected
Downloads for
Gasketed Heat Exchangers
What would you like to know more about? We offer a wide range of informative and inspiring content that will help you take the next step towards developing better heating solution
Welded Heat Exchangers
What would you like to know more about? We offer a wide range of informative and inspiring content that will help you take the next step towards developing better heating solution
Brazed Heat Exchangers
What would you like to know more about? We offer a wide range of informative and inspiring content that will help you take the next step towards developing better heating solution
Freshwater Distillers
What would you like to know more about? We offer a wide range of informative and inspiring content that will help you take the next step towards developing better heating solution

Want to know more?

Please get in touch with your local contact person for more information and learn how Danfoss can help improve your business. Additionally, please feel free to fill out the contact form.

Contact us