Danfoss SONDEX®

Heat Exchangers

Back to products

Welded Heat Exchangers

SONDEX® plate and shell heat exchangers (SPS)

Our SONDEX® plate and shell heat exchangers (SPS) are perfect choices for condensation and steam heating duties. A fully welded plate pack makes the heat exchangers well-suited for handling aggressive media as well as high pressure levels and temperatures. Less space demanding and much lighter in weight, they are good replacements for shell and tube heat exchangers.

Product description

SONDEX® plate and shell heat exchangers (SPS)

Our SONDEX® plate and shell heat exchangers (SPS) combine the strengths of both shell and tube heat exchangers and plate heat exchangers, retaining the high working pressure and temperatures of the former coupled with the high efficiency of the latter. A “best of both worlds” solution, our plate and shell heat exchangers provide unmatched performance for a wide range of applications, particularly vapor condensation duties.

What does that mean for you?

Featuring fully welded plate packs, our plate and shell heat exchangers are well-suited for handling aggressive media as well as high pressure and temperatures. Using plate technology instead of tubes, the high heat transfer coefficient allows our engineers to reduce the surface area needed for optimal performance. The result is a compact heat exchanger that outperforms its shell and tube counterpart and can achieve much closer temperature approaches while requiring far less space and being much lighter in weight.

The use of plate technology also alleviates a common challenge of shell and tube heat exchangers; fouling. With an increased level of turbulence, the risk of fouling is greatly reduced as a turbulent flow prevents particles and film from clogging the heat exchanger.

Compared to shell and tube heat exchangers, SONDEX® plate and shell heat exchangers are very economically competitive solutions that offer a fast return of investment. The compact size, light weight, and low installation costs keep the initial purchase price to a minimum, especially if exotic materials are required. Infrequent need for maintenance and energy optimized performance curbs the ongoing operational expenses.

Solving flow rate differences

Certain applications work with different flow rates of the two media and can be very challenging to solve optimally. Our asymmetric plate pattern range is perfect for such applications, as they have narrow channels on one side and wide channels on the other. This design enables the heat exchanger to easily handle differing flow rates and allows us to use the pressure drop in the most efficient manner resulting in higher turbulence, greater heat transmission, and more cost-effective operation. Asymmetric patterns are the go-to solution for handling high-viscosity media or condensing gas in large volumes.

Features and benefits

  • Very adaptable heat exchanger. An excellent choice for handling condensation duties, especially duties without condensate sub-cooling. They are also perfect steam heaters of clean fluids, demineralized water, and clean thermal oils.
  • The heat exchanger is designed to be highly resistant to thermal shocks as well as thermal and pressure fatigue making it very well-suited for cyclic duties and other duties with sudden, large fluctuations in temperature.
  • Available in both bolted and fully welded designs. The fully welded types can handle higher temperatures and pressure levels than the bolted types, but cannot be opened for cleaning. This can instead be done with CIP (Cleaning in Place) systems.

 

Faq

What kind of heat exchanger is right for me?

The choice of heat exchanger depends on many factors. Our skilled sales engineers design the heat exchanger with the appropriate dimensions and correct specifications based on your input and requirements, to ensure that you receive a quality solution that performs optimally.

Where can I get a price list?

As each heat exchanger is individually designed, the price will vary according to the specifications. Please contact your local sales responsible or department for a quotation. (Link to contact page)

How can I get a quotation?

Please fill out our inquiry form (Link to inquiry form), contact your local sales office (Link to contact page). To receive a correct quotation you will need the following data:

  • Duty
  • Type of media
  • Pressure drop
  • Flow rate
  • Working pressure
  • Thermodynamic properties
  • Temperature
  • Working temperature

Select your product download

Gasketed Heat Exchangers
Welded Heat Exchangers
Brazed Heat Exchangers
Freshwater Distillers
Product selected
Downloads for
Gasketed Heat Exchangers
What would you like to know more about? We offer a wide range of informative and inspiring content that will help you take the next step towards developing better heating solution
Welded Heat Exchangers
What would you like to know more about? We offer a wide range of informative and inspiring content that will help you take the next step towards developing better heating solution
Brazed Heat Exchangers
What would you like to know more about? We offer a wide range of informative and inspiring content that will help you take the next step towards developing better heating solution
Freshwater Distillers
What would you like to know more about? We offer a wide range of informative and inspiring content that will help you take the next step towards developing better heating solution

Want to know more?

Please get in touch with your local contact person for more information and learn how Danfoss can help improve your business. Additionally, please feel free to send us a mail.

Contact us