Danfoss SONDEX®

Varmevekslere

Back to products

SONDEX® SondBlock
plate heat exchangers

Our SONDEX® SondBlock heat exchangers (SB/SBL) are compact and durable solutions for challenging applications that involve aggressive media, extreme temperatures, and/or high pressure. As SondBlock heat exchangers have no exposed gaskets, they can replace shell and tube heat exchangers and cover the same duties, yet offer numerous advantages in terms of cost, size, and performance.

SondBlock heat exchangers are much less prone to fouling and clogging and only require occasional inspection and cleaning.

Maintenance and cleaning is less time consuming and space demanding as all the panels on the heat exchanger can easily be removed. The entire plate pack is accessible from all sides with no additional space required.

Block heat exchangers in general mark the beginning of a new era of efficient heat transfer, even for the most challenging applications.

 

Funktioner og fordele

  • Perfect as condensers that can be configured to handle duties with or without condensate sub-cooling. SondBlock heat exchangers are also good choices as steam heaters or reboilers for non-cyclic duties, and a smooth and stable steam control system.
  • A very durable heat exchanger that excels at handling aggressive and fouling media. Able to handle aggressive media on both sides, it is a perfect solution for crude oil refineries and petrochemical plants. A top choice for the most challenging duties.
  • Increased production output due to the extended uptime of the heat exchanger. Very low maintenance and service requirements. Removable side panels provide fast and easy access to the plate pack for inspection or cleaning.

Tekniske specifikationer

  • Connections from DN50 to DN1000 (2" to 40")
  • (Frames designed according to FEA and PED 2014/68/EU (EN13445) and ASME sec VIII, Div. 1 construction standards)
  • Plates made from AISI 304/316, titanium*
  • Shell materials: Carbon steel, stainless steel
  • Working pressure up to 25 bar (363psi)**
  • Working temperature -20 °C up to 300 °C (-40 °F to 572 °F)***

*other materials available upon request

**Higher pressure levels available upon request

***Lower temperatures available upon request

 

Applikationer

  • HVAC industry
  • Pulp and paper industry
  • Heavy industry
  • Mining industry
  • Petrochemical industry
  • Chemical industry
  • Oil and gas production
  • Steam heaters and reboilers
  • Partial condensers without condensate sub-cooling
  • Partial condensers with condensate sub-cooling
Ofte stillede spørgsmål

Hvilken type varmeveksler er den rette for mig?

Valget af varmeveksler afhænger af mange faktorer. Vores dygtige salgsingeniører designer varmeveksleren med de relevante dimensioner og korrekte specifikationer ud fra dine oplysninger og krav, så vi sikrer, at du får en højtydende kvalitetsløsning.

Hvilke certifikater findes der til vores varmevekslerne?

Vores varmevekslere er godkendt og certificerede i overensstemmelse med branchestandarder og -krav. Har du brug for specifikke oplysninger, skal du kontakte dit lokale salgskontor for SONDEX®-brandet.

Hvor finder jeg en prisliste?

Kontakt dit lokale salgskontor for SONDEX®-brandet.

Hvordan får jeg et tilbud?

Kontakt dit lokale salgskontor for SONDEX®-brandet. Du skal have følgende oplysninger klar, så du kan få det mest nøjagtige tilbud:

• Opgave,
• Medietype,
• Tryktab,
• Flow,
• Arbejdstryk,
• Termodynamiske egenskaber, Temperatur,
• Arbejdstemperatur.

Downloads

Hvad vil du gerne vide mere om? Du finder generelle oplysninger om vores produkter i brochurer, tekniske specifikationer i datablade og instruktioner i manualerne.

Vil du vide mere?

Kontakt os i dag, og find ud af, hvordan Danfoss kan hjælpe dig med at forbedre din forretning.

Kontakt os