What does that mean for you?
The deep and wide channels provide ample room for hard-to-handle media to flow effortlessly, ensuring gentle treatment of the output product and leading to sustainable quality improvements.
Since there is only line contact between the plates, even long and sticky particles will not get stuck and clog the heat exchanger.
The Free Flow plates are also well-suited for media that tend to cause fouling, and are designed with the fouling factor in mind. The channels allow for efficient heat transfer and an ideal flow regardless of the accumulated fouling. Because of this, cleaning can be postponed and you achieve longer operational uptime.
This enables a sugar producer, for example, to operate at full capacity throughout an entire campaign without losing valuable production time and product output.
Features and benefits
Ensures an unimpeded flow due to the deep channels and limited contact points between the plates. The large plate gap is designed to handle media that cause fouling and clog regular heat exchangers.
Extended operation time, with no cleaning needed, regardless of the media’s viscosity, fouling tendency, and particle contents.
Asymmetric patterns are available for applications with big flow rate differences. Taking the flow rate differences into account eliminates problems with air pockets, media maldistribution and low turbulence.
SONDEX® Free Flow
SONDEX® Free Flow plates feature deep and wide channels that provide enough room for media that contain fibers and particles, or high-viscosity media. The channels allow for efficient heat transfer and an ideal flow.
Discover how the SONDEX® gasketed plate heat exchanger operates.
From design and construction to working principles, we take you through the key features behind these high-efficiency heat transfer solutions.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | A world of heat exchangers | English | Multiple | 13 Feb, 2024 | 7.1 MB | |
Data sheet | Free Flow Plate Heat Exchangers (DN 25 / 1” - DN 400 / 16”) | English | Multiple | 25 Oct, 2022 | 3.1 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | Polish | Multiple | 13 Sep, 2023 | 9.2 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | French | Multiple | 22 Dec, 2023 | 9.2 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | Danish | Multiple | 15 Sep, 2023 | 9.1 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | Chinese (CN) | Multiple | 17 Jan, 2024 | 9.6 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | English | Multiple | 13 Sep, 2023 | 9.6 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | German | Multiple | 17 Jan, 2024 | 9.2 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | Hungarian | Multiple | 13 Sep, 2023 | 9.1 MB | |
Brochure | Gasketed plate heat exchangers - Next-generation heat transfer solutions | English | Multiple | 12 Feb, 2024 | 5.7 MB | |
Brochure | SONDEX® Free Flow sugar brochure | English | Multiple | 12 Feb, 2024 | 7.8 MB | |
Brochure | SONDEX® Traditional Plate Heat Exchangers | English | Multiple | 12 Feb, 2024 | 9.4 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Sanitary plate heat exchangers
SONDEX® sanitary plate heat exchangers are made for applications with strict hygienic requirements and use FDA compliant materials. We care greatly about your end product, and take the necessary steps to ensure the highest output quality. Each solution is designed based on your specifications to provide the perfect conditions for your product.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Condensers
Our SONDEX® condensers are the perfect choice for special applications that regular plate heat exchangers cannot handle. Designed to accommodate high-volume vapor flows, this product features a large inlet for the vapor stream. Combined with a short residence time, the optimal condensation conditions are created – even for low-pressure vapor duties.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Standard plate heat exchangers
SONDEX® standard plate heat exchangers are the ideal choice for a wide range of applications across numerous market segments. We have the largest plate portfolio in the world, and customize each heat exchanger to meet your exact requirements. Innovative technologies and smart design make our traditional plate heat exchangers a stellar investment.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Evaporators
SONDEX® evaporators are designed to handle advanced evaporation duties. Using semi-welded plate cassettes, the media are guaranteed to never mix. The plate cassettes are designed to ensure the optimal level of turbulence on both sides, while providing an even distribution of the media for superior performance and product quality.