Danfoss SONDEX®

Heat Exchangers

SONDEX® SondBlock
plate heat exchangers

Our SONDEX® SondBlock heat exchangers (SB/SBL) are compact and durable solutions for challenging applications that involve aggressive media, extreme temperatures, and/or high pressure. As SondBlock heat exchangers have no exposed gaskets, they can replace shell and tube heat exchangers and cover the same duties, yet offer numerous advantages in terms of cost, size, and performance.

SondBlock heat exchangers are much less prone to fouling and clogging and only require occasional inspection and cleaning.

Maintenance and cleaning is less time consuming and space demanding as all the panels on the heat exchanger can easily be removed. The entire plate pack is accessible from all sides with no additional space required.

Block heat exchangers in general mark the beginning of a new era of efficient heat transfer, even for the most challenging applications.

 

Features and benefits

  • Perfect as condensers that can be configured to handle duties with or without condensate sub-cooling. SondBlock heat exchangers are also good choices as steam heaters or reboilers for non-cyclic duties, and a smooth and stable steam control system.
  • A very durable heat exchanger that excels at handling aggressive and fouling media. Able to handle aggressive media on both sides, it is a perfect solution for crude oil refineries and petrochemical plants. A top choice for the most challenging duties.
  • Increased production output due to the extended uptime of the heat exchanger. Very low maintenance and service requirements. Removable side panels provide fast and easy access to the plate pack for inspection or cleaning.

Technical specifications

  • Connections from DN50 to DN1000 (2" to 40")
  • (Frames designed according to FEA and PED 2014/68/EU (EN13445) and ASME sec VIII, Div. 1 construction standards)
  • Plates made from AISI 304/316, titanium*
  • Shell materials: Carbon steel, stainless steel
  • Working pressure up to 25 bar (363psi)**
  • Working temperature -20 °C up to 300 °C (-40 °F to 572 °F)***

*other materials available upon request

**Higher pressure levels available upon request

***Lower temperatures available upon request

 

Applications

  • HVAC industry
  • Pulp and paper industry
  • Heavy industry
  • Mining industry
  • Petrochemical industry
  • Chemical industry
  • Oil and gas production
  • Steam heaters and reboilers
  • Partial condensers without condensate sub-cooling
  • Partial condensers with condensate sub-cooling
Faq

What kind of heat exchanger is right for me?

The choice of heat exchanger depends on many factors. Our skilled sales engineers design the heat exchanger with the appropriate dimensions and correct specifications based on your input and requirements, to ensure that you receive a quality solution that performs optimally.

Which certificates are available for the heat exchangers?

Our heat exchangers are approved and certified according to industry standards and requirements. For specific details, please reach out to your local SONDEX® brand sales representative.

Where can I get a price list?

Please contact your local SONDEX® brand sales responsible.

How can I get a quotation?

Please contact your local SONDEX® brand sales office. For the most accurate quotation, please prepare the following data:

• Duty,
• Type of media,
• Pressure drop,
• Flow rate,
• Working pressure,
• Thermodynamic properties, Temperature,
• Working temperature.

Downloads

What would you like to know more about? We offer a wide range of informative content relating to our products. You can find general information about our products in brochures, technical specifications on data sheets, and various instructions in operating and maintenance guides.

Want to know more?

Please get in touch with your local contact person for more information and learn how Danfoss can help improve your business. Additionally, please feel free to send us a mail.

Contact us